IESNA:LM-63-2002
[TEST]P1504943
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-79)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (3500K_L24_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21054
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
15755.3 15699.6 15651.5 15521.1 15311 15025.4 14624.3 14034.7 13326.3 12534.1
11590 10499.6 9355.4 8272.5 7251.1 6346 5576.2 4905.2 4305.7 4128.8
3584 2863.2 2088.5 1290.5 722.5 485.8 299.8 149.5 63.1 26.6
14.1 13.3 11.6 9.1 6.6 3.3 0
